JAJSCC5A July 2016 – April 2017 DIX4192-Q1
PRODUCTION DATA.
PART NUMBER | 1.8-V I/O | MULTI-CH PCM | ADC | PCM PORTS | S/PDIF PORTS |
---|---|---|---|---|---|
DIX4192-Q1 | Yes | No | No | 2 | 4 differential line in and 1 differential line out |
PCM9211 | No | Yes | Yes | Up to 3 in and up to 3 out | Up to 12 single-ended in and up to 2 single-ended out |
DIX9211 | No | Yes | No | Up to 3 in and up to 3 out | Up to 12 single-ended in and up to 2 single-ended out |