JAJSK99B February 2022 – December 2023 DLP2021-Q1
PRODUCTION DATA
The DLP2021-Q1 DMD combined with a DLP products controller are the primary devices that make up the reference design for a dynamic ground projection system as shown in the block diagram Figure 8-1.
In this architecture, video content is compressed and stored in external flash memory. Low speed SPI commands are sent from a microcontroller or other processor to the DLP products controller to indicate what video content to read from external memory. Storing the video content in memory removes the need for a high speed video interface to the module which improves compatibility with typical vehicle infrastructures. It also decreases overall system size and cost by removing graphics generation and interfaces. The controller decompresses each bit plane of the video data (416 × 468 resolution) and displays them on the DMD in rapid succession to create the full video image. Due to the diamond format of the DMD pixels, the output image has an effective resolution of 588 × 330. The controller synchronizes the DMD bit plane data with the RGB enable timing for the LED color controller and driver circuit.
The controller may connect to a TMP411-Q1 to measure the DLP2021-Q1 temperature using the built-in temperature sensing diode.
The controller combined with the DLP2021-Q1 may be used in RGB LED or laser illumination systems, or in single-color systems as shown in Figure 8-2.