JAJSK99B February 2022 – December 2023 DLP2021-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| CURRENT | ||||||
| IDD | Supply current: VDD | VDD = 1.95 V | 30 | mA | ||
| IOFFSET | Supply current: VOFFSET | VOFFSET = 8.75 V | 15 | mA | ||
| IBIAS | Supply current: VBIAS | VBIAS = 16.5 V | 2.3 | mA | ||
| IRESET | Supply current: VRESET | VRESET = –10.5 V | 3.3 | mA | ||
| POWER | ||||||
| PDD | Supply power dissipation: VDD | VDD = 1.95 V | 60 | mW | ||
| POFFSET | Supply power dissipation: VOFFSET | VOFFSET = 8.75 V | 132 | mW | ||
| PBIAS | Supply power dissipation: VBIAS | VBIAS = 16.5 V | 38 | mW | ||
| PRESET | Supply power dissipation: VRESET | VRESET = –10.5 V | 30 | mW | ||
| PTOTAL | Supply power dissipation: Total | 260 | mW | |||
| LVCMOS Buffers | ||||||
| VOH | High level output voltage | IOH = –2 mA | 0.8 × VDD | V | ||
| VOL | Low level output voltage | IOH = 2 mA | 0.2 × VDD | V | ||
| IIL | Low level input current(2) | VDD = 1.95 V; VI = 0 V | –100 | nA | ||
| IIH | High level output current(2) | VDD = 1.95 V; VI = 1.95 V | 135 | uA | ||
| IIL2 | Low level input current(3) | VDD = 0.0 V | –5 | uA | ||
| IIH2 | High level output current(3) | VDD = 1.95 V | 785 | uA | ||
| CAPACITANCE | ||||||
| CIN | Input capacitance | ƒ = 1 MHz | 10 | pF | ||
| COUT | Output capacitance | ƒ = 1 MHz | 15 | pF | ||
| CTEMP | Temperature sense diode capacitance | ƒ = 1 MHz | 25 | pF | ||