JAJSK99B February 2022 – December 2023 DLP2021-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
SUPPLY VOLTAGE | |||||
VDD | LVCMOS logic supply voltage | –0.5 | 2.3 | V | |
VOFFSET | Supply voltage for HVCMOS and micromirror electrode | –0.5 | 8.75 | V | |
VBIAS | Supply voltage for micromirror electrode | –0.5 | 17 | V | |
VRESET | Supply voltage for micromirror electrode | –11 | 0.5 | V | |
| VBIAS–VOFFSET | | Supply voltage delta (absolute value) | 8.75 | V | ||
| VBIAS–VRESET | | Supply voltage delta (absolute value) | 28 | V | ||
INPUT VOLTAGE | |||||
Input voltage for LVCMOS Pins | –0.5 | VDD + 0.5 | V | ||
TEMPERATURE DIODE | |||||
ITEMP_DIODE | Max current source into temperature diode | 500 | µA | ||
ENVIRONMENTAL | |||||
TARRAY | Operating DMD array temperature | –40 | 105 | °C | |
ILLOVERFILL | Illumination overfill maximum heat load in area shown in Illumination Overfill Diagram | 50 | mW/mm2 |