JAJSMH1B July 2021 – May 2022 DLP300S
PRODUCTION DATA
A DLP 3D printer can be created using the DLP300S, DLPC1438, and DLPA200x PMIC/LED driver. In addition to the DLP chipset, other IC components may be needed including a flash device to store the software and firmware to control the DLPC1438.
A 405nm LED typically supplies the illumination for the DMD. In addition to LEDs, other light sources are supported.