JAJSF31B November 2017 – June 2019 DLP3030-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
SUPPLY VOLTAGE | ||||
VREF | LVCMOS logic supply voltage(2) | –0.5 | 4 | V |
VCC | LVCMOS logic supply voltage(2) | –0.5 | 4 | V |
VOFFSET | Mirror electrode and HVCMOS voltage(2) | –0.5 | 8.75 | V |
VBIAS | Mirror electrode voltage | –0.5 | 17 | V |
|VBIAS – VOFFSET| | Supply voltage delta(3) | 8.75 | V | |
VRESET | Mirror electrode voltage | –11 | 0.5 | V |
Input voltage: other Inputs | See (2) | –0.5 | VREF + 0.3 | V |
fDCLK | Clock frequency | 60 | 80 | MHz |
ITEMP_DIODE | Temperature diode current | 500 | µA | |
ENVIRONMENTAL | ||||
Operating DMD array temperature (TARRAY) (monitored by TMP411-Q1 via DLPC120-Q1) | See (4) and Active Array Temperature | –40 | 105 | °C |