JAJSH82A April 2019 – September 2019 DLP3034-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | TRACE, mm(1) | |
---|---|---|---|---|
NAME | NO. | |||
DATA(0) | F18 | LVCMOS input | Data bus. Synchronous to rising edge and falling edge of DCLK. | 8.059 |
DATA(1) | F20 | |||
DATA(2) | G20 | |||
DATA(3) | G19 | |||
DATA(4) | H19 | |||
DATA(5) | G18 | |||
DATA(6) | J20 | |||
DATA(7) | H20 | |||
DATA(8) | J19 | |||
DATA(9) | K18 | |||
DATA(10) | K19 | |||
DATA(11) | L20 | |||
DATA(12) | L18 | |||
DATA(13) | K20 | |||
DATA(14) | M18 | |||
DCLK | N18 | Data clock. | ||
LOADB | M20 | Parallel latch load enable. Synchronous to rising edge and falling edge of DCLK. | 10.939 | |
SCTRL | N19 | Serial control (sync). Synchronous to rising edge and falling edge of DCLK. | 6.596 | |
TRC | M19 | Toggle rate control. Synchronous to rising edge and falling edge of DCLK. | 8.617 | |
DAD_BUS | A7 | Reset control serial bus. Synchronous to rising edge of SAC_CLK. | 10.413 | |
RESET_OEZ | A5 | Active low. Output enable signal for internal reset driver circuitry. | 13.37 | |
RESET_STROBE | A10 | Rising edge on RESET_STROBE latches in the control signals. | 13.329 | |
SAC_BUS | B9 | Stepped address control serial bus. Synchronous to rising edge of SAC_CLK. | 12.586 | |
SAC_CLK | A8 | Stepped address control clock. | 12.668 | |
TCK | M2 | JTAG clock. | 10.489 | |
TDI | N3 | JTAG data input. Synchronous to rising edge of TCK. Bond pad connects to internal pull up resistor. | 11.04 | |
TDO | M3 | LVCMOS output | JTAG data output. Synchronous to falling edge of TCK. Tri-state failsafe output buffer. | 10.067 |
TMS | R5 | LVCMOS input | JTAG mode select. Synchronous to rising edge of TCK. Bond pad connects to internal pull up resistor. | 10.413 |
TEMP_MINUS | T10 | Analog Input | Calibrated temperature diode used to assist accurate temperature measurements of DMD die. | N/A |
TEMP_PLUS | T11 | N/A | ||
No Connect (Unused) | A3, A18, A19, A20, B2, B10, B18, B19, B20, C1, C20, D18, D19, D20, E18, E19, E20, N20, P20, R18, R19, R20, T18, T19, T20 | N/A | N/A | N/A |
VBIAS(2) | F3, K3, L3 | Power | Power supply for positive bias level of mirror reset signal. | N/A |
VCC(2) | A9, A12, A14, A16, B13, B16, R12, R13, R16, R17, T13, T14, T16 | Power supply for low voltage CMOS logic. Power supply for normal high voltage at mirror address electrodes. Power supply for offset level of mirror reset signal during power down. | N/A | |
VCCH | P3, R3, T3, T4, T5, T6 | Connect to GND | Reserved pin. | N/A |
VOFFSET(2) | D1, E1, M1, N1 | Power | Power supply for high voltage CMOS logic. Power supply for stepped high voltage at mirror address electrodes. Power supply for offset level of mirror reset signal. | N/A |
VREF(2) | B11, B12 | Power supply for low voltage CMOS DDR interface. | N/A | |
VRESET(2) | B3, C3, E3 | Power supply for negative reset level of mirror reset signal. | N/A | |
VSS(2) | A6, A11, A13, A15, A17, B4, B5, B8, B14, B15, B17, C2, C18, C19, F1, F2, F19, H1, H2, H3, H18, J18, K1, K2, L19, N2, P18, P19, R4, R14, R15, T7, T9, T12, T15, T17 | Common return for all power. | N/A | |
VSSH | P1, P2, R1, R2, T1, T2 | Connect to GND | Reserved pin. | N/A |
RESERVED_BIM | T8 | Connect to GND | Bond pad connects to internal pull down resistor. | N/A |
RESERVED_DT | R7 | N/A | ||
RESERVED_RM | E2 | N/A | ||
RESERVED_R(0) | G1 | Do not connect | Bond pad connects to 250k pull down resistor. Manufacturing test. | N/A |
RESERVED_R(1) | G2 | N/A | ||
RESERVED_R(2) | G3 | N/A | ||
RESERVED_R(3) | J1 | N/A | ||
RESERVED_R(4) | J2 | N/A | ||
RESERVED_R(5) | J3 | N/A | ||
RESERVED_R(6) | L1 | N/A | ||
RESERVED_R(7) | L2 | N/A | ||
RESERVED_PFE | R6 | Connect to GND | Bond pad connects to internal pull down resistor. | N/A |
RESERVED_RA(0) | B6 | N/A | ||
RESERVED_RA(1) | D3 | N/A | ||
RESERVED_RA(2) | B7 | N/A | ||
RESERVED_RS(0) | A4 | N/A | ||
RESERVED_RS(1) | D2 | N/A | ||
RESERVED_SO | R9 | Do not connect | Tri-state failsafe output buffer. | N/A |
RESERVED_TP(0) | R8 | Connect to GND | Manufacturing test. | N/A |
RESERVED_TP(1) | R10 | N/A | ||
RESERVED_TP(2) | R11 | N/A |