JAJSGK1D november 2018 – july 2023 DLP3310
PRODUCTION DATA
PARAMETER | VALUE | UNIT | ||||
---|---|---|---|---|---|---|
Number of active columns | See Figure 6-15(2). | 1368 | micromirrors | |||
Number of active rows | See Figure 6-15(2). | 768 | micromirrors | |||
Micromirror (pixel) pitch | See Figure 6-16. | 5.4 | µm | |||
Micromirror active array width | Micromirror pitch × number of active columns; see Figure 6-15. | 7.387 | mm | |||
Micromirror active array height | Micromirror pitch × number of active rows; see Figure 6-15. | 4.147 | mm | |||
Micromirror active border | Pond of micromirror (POM)(1) | 20 | micromirrors/side |