JAJSPI5A December 2022 – February 2024 DLP4621-Q1
PRODUCTION DATA
The DMD includes a temperature sensing diode designed to be used with the TMP411-Q1 temperature monitoring device. The DLPC231-Q1 monitors the temperature sense diode through the TMP411-Q1. The DLPC231-Q1 operation of the DMD timing can be adjusted based on the DMD array temperature, therefore this connection is essential to ensure reliable operation of the DMD.
Figure 6-1 shows the typical connection between the DLPC231-Q1, TMP411-Q1, and the DMD.