Applicable for the DMD as a component or non-operating in a system. | MIN | MAX | UNIT |
---|
TDMD | DMD temperature | –40 | 80 | °C |
TDP-AVG | Average dew point temperature,
non-condensing(1) | | 28 | °C |
TDP-ELR | Elevated dew point temperature range, non-condensing(2) | 28 | 36 | °C |
CTELR | Cumulative time in elevated dew point temperature range | | 24 | months |
(1) The average temperature over time (including storage and operating
temperatures) that the device is not in the elevated dew point temperature
range.
(2) Exposure to dew point temperatures in the elevated range during storage and
operation should be limited to less than a total cumulative time of
CTELR.