During power-up, VDD must always start
and settle before VOFFSET plus tDELAY1 specified in the
DMD power supply requirements, VBIAS, and VRESET voltages
are applied to the DMD.
During power-up, it is a strict requirement that
the voltage difference between VBIAS and VOFFSET must be
within the specified limit shown in the recommended operating conditions.
During power-up, there is no
requirement for the relative timing of VRESET with respect to
VBIAS.
Power supply slew rates during power-up are
flexible, provided that the transient voltage levels follow the requirements
specified in the absolute maximum ratings, in the recommended operating
conditions, and in the DMD power supply requirements.
During power-up, LVCMOS input pins must not be
driven high until after VDD has settled at operating voltage listed
in the recommended operating conditions.