JAJSUI1 May 2024 DLP472TE
ADVANCE INFORMATION
DMDs are spatial light modulators that reflect incoming light from an illumination source in one of two directions, with the primary direction being into a projection or collection optic. Each application is derived primarily from the optical architecture of the system and the format of the data coming into the DLPC7540 controller. The high tilt pixel in the corner-illuminated DMD increases brightness performance and enables a smaller system footprint for thickness-constrained applications. Typical applications using the DLP472TE include Laser TVs, home cinemas, and business projectors.
DMD power-up and power-down sequencing are strictly controlled by the DLPC7540 through the TPS65145 PMIC. Refer to Section 8 for power-up and power-down specifications. To ensure reliable operation, the DLP472TE DMD must always be used with the DLPC7540 controller, the DLPA100 PMIC/Motor driver, and the TPS65145 PMIC.