JAJSUI1 May 2024 DLP472TE
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
SUPPLY VOLTAGE | ||||
VDD | Supply voltage for LVCMOS core logic and LVCMOS low-speed interface (LSIF)(1) | –0.5 | 2.3 | V |
VDDA | Supply voltage for high-speed serial interface (HSSI) receivers(1) | –0.3 | 2.2 | V |
VOFFSET | Supply voltage for HVCMOS and micromirror electrode(1)(2) | –0.5 | 11 | V |
VBIAS | Supply voltage for micromirror electrode(1) | –0.5 | 19 | V |
VRESET | Supply voltage for micromirror electrode(1) | –15 | 0.5 | V |
| VDDA – VDD | | Supply voltage delta (absolute value)(3) | 0.3 | V | |
| VBIAS – VOFFSET | | Supply voltage delta (absolute value)(4) | 11 | V | |
| VBIAS – VRESET | | Supply voltage delta (absolute value)(5) | 34 | V | |
INPUT VOLTAGE | ||||
Input voltage for other inputs – LSIF and LVCMOS(1) | –0.5 | 2.46 | V | |
Input voltage for other inputs – HSSI(1)(6) | –0.2 | VDDA | V | |
LOW SPEED INTERFACE (LSIF) | ||||
fCLOCK | LSIF clock frequency (LS_CLK) | 130 | MHz | |
| VID | | LSIF differential input voltage magnitude(6) | 810 | mV | |
IID | LSIF differential input current | 10 | mA | |
HIGH SPEED SERIAL INTERFACE (HSSI) | ||||
fCLOCK | HSSI clock frequency (DCLK) | 1.65 | GHz | |
| VID | | HSSI differential input voltage magnitude Data Lane(6) | 700 | mV | |
| VID | | HSSI differential input voltage magnitude Clock Lane(6) | 700 | mV | |
ENVIRONMENTAL | ||||
TARRAY | Temperature, operating(7) | 0 | 90 | °C |
Temperature, non-operating(7) | –40 | 90 | °C | |
TDP | Dew point temperature, operating and non–operating (noncondensing) | 81 | °C |