JAJSQF9 August 2024 DLP472TP
PRODUCTION DATA
Operational DMD temperature and landed duty cycle interact to affect DMD useful life, and this interaction can be exploited to reduce the impact that an asymmetrical landed duty cycle has on the DMD useful life. This is quantified in the derating curve shown in Figure 5-1. The importance of this curve is that:
This curve specifies the maximum operating DMD temperature that the DMD should be operated at for a given long-term average landed duty cycle.