JAJSQF9 August 2024 DLP472TP
PRODUCTION DATA
The DLP472TP DMD, combined with DLPC8445 digital controller and a power management device, provides full 4K UHD resolution for bright, colorful display applications. See Figure 7-1, which shows the system components needed along with the LED configuration of the DLP 0.47” 4K UHD chipset. The components include the DLP472TP DMD, the DLPC8445 display controller, and the DLPA3085 PMIC and LED driver.