JAJSQF9 August 2024 DLP472TP
PRODUCTION DATA
The software application provides functions to configure the TMP411 to read the DLP472TP DMD temperature sensor diode. Use this data to incorporate additional functionality in the overall system design, such as adjusting illumination, fan speeds, and so on. All communication between the TMP411 and the DLPC8445 controller is completed using the I2C interface. The TMP411 connects to the DMD through the pins outlined in Section 4.