JAJSQF9 August 2024 DLP472TP
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
SUPPLY VOLTAGE | ||||
VDD | Supply voltage for LVCMOS core logic and LPSDR low speed interface (1) | -0.5 | 2.3 | V |
VDDI | Supply voltage for SubLVDS receivers(1) | -0.5 | 2.3 | V |
VOFFSET | Supply voltage for HVCMOS and micromirror electrode(1)(2) | -0.5 | 11 | V |
VBIAS | Supply voltage for micromirror electrode(1) | -0.5 | 19 | V |
VRESET | Supply voltage for micromirror electrode(1) | -15 | 0.5 | V |
|VDDI - VDD| | Supply voltage delta, absolute value(3) | 0.3 | V | |
|VBIAS - VOFFSET| | Supply voltage delta, absolute value(4) | 11 | V | |
|VBIAS - VRESET| | Supply voltage delta, absolute value(5) | 34 | V | |
INPUT VOLTAGE | ||||
Input voltage for other inputs -- LSIF and LVCMOS(1) | -0.5 | VDD + 0.5 | V | |
Input voltage for other inputs -- SubLVDS(1)(6) | -0.5 | VDDI + 0.5 | V | |
SUBLVDS INTERFACE | ||||
|VID| | SubLVDS input differential voltage (absolute value)(1)(6) | 810 | mV | |
IID | SubLVDS input differential current | 10 | mA | |
CLOCK FREQUENCY | ||||
ƒclock | Clock frequency for low speed interface LS_CLK | 100 | 130 | MHz |
TEMPERATURE DIODE | ||||
ITEMP_DIODE | Max current source into temperature diode | 120 | µA | |
ENVIRONMENTAL | ||||
TWINDOW and TARRAY | Temperature, operating(7) | 0 | 90 | °C |
Temperature, non-operating(7) | -40 | 90 | °C | |
|TDELTA| | Absolute temperature delta between any point on the window edge and theceramic test point TP1(8) | 30 | °C | |
TDP | Dew point temperature, operating and non–operating (noncondensing) | 81 | °C |