JAJSQF9 August 2024 DLP472TP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPD | Output propagation, clock to Q, rising edge of LS_CLK input to LS_RDATA output. | CL = 45 pF | 15 | ns | ||
Slew rate, LS_RDATA | 0.3 | V/ns | ||||
Output duty cycle distortion, LS_RDATA | 40 | 60 | % |