JAJSQF9 August 2024 DLP472TP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Micromirror tilt angle | Landed state (1) | 17 | ° | |||
Micromirror tilt angle tolerance (2) (3) (4) (5) | -1.4 | 1.4 | ° | |||
Micromirror tilt direction (6) (7) | Landed ON state | 270 | ° | |||
Micromirror tilt direction (6) (7) | Landed OFF state | 180 | ° | |||
Micromirror crossover time (8) | Typical Performance | 1 | 3 | µs | ||
Micromirror switching time (9) | Typical Performance | 6 | ||||
Image Performance (10) | Bright pixel(s) in active area (11) | Gray 10 Screen (12) | 0 | micromirrors | ||
Bright pixel(s) in the POM (13) | Gray 10 Screen (12) | 1 | ||||
Dark pixel(s) in the active area (14) | White Screen | 4 | ||||
Adjacent pixel(s) (15) | Any Screen | 0 | ||||
Unstable pixel(s) in active area (16) | Any Screen | 0 |