JAJSQF9 August 2024 DLP472TP
PRODUCTION DATA
PIN(2) | TYPE(1) | DESCRIPTION | TERMINATION | TRACE LENGTH (mm) | |
---|---|---|---|---|---|
NAME | PAD ID | ||||
D_AP(0) | A2 | I | High-speed Differential Data Pair lane A0 | Differential 100Ω | 3.75497 |
D_AN(0) | B2 | I | High-speed Differential Data Pair lane A0 | Differential 100Ω | 3.75482 |
D_AP(1) | A6 | I | High-speed Differential Data Pair lane A1 | Differential 100Ω | 4.62509 |
D_AN(1) | B6 | I | High-speed Differential Data Pair lane A1 | Differential 100Ω | 4.625 |
D_AP(2) | C1 | I | High-speed Differential Data Pair lane A2 | Differential 100Ω | 3.59503 |
D_AN(2) | C2 | I | High-speed Differential Data Pair lane A2 | Differential 100Ω | 3.59513 |
D_AP(3) | C6 | I | High-speed Differential Data Pair lane A3 | Differential 100Ω | 5.12758 |
D_AN(3) | C7 | I | High-speed Differential Data Pair lane A3 | Differential 100Ω | 5.12745 |
D_AP(4) | G3 | I | High-speed Differential Data Pair lane A4 | Differential 100Ω | 1.60057 |
D_AN(4) | G4 | I | High-speed Differential Data Pair lane A4 | Differential 100Ω | 1.6004 |
D_AP(5) | F7 | I | High-speed Differential Data Pair lane A5 | Differential 100Ω | 3.64067 |
D_AN(5) | F6 | I | High-speed Differential Data Pair lane A5 | Differential 100Ω | 3.64091 |
D_AP(6) | F4 | I | High-speed Differential Data Pair lane A6 | Differential 100Ω | 1.58206 |
D_AN(6) | F5 | I | High-speed Differential Data Pair lane A6 | Differential 100Ω | 1.58187 |
D_AP(7) | H6 | I | High-speed Differential Data Pair lane A7 | Differential 100Ω | 2.70067 |
D_AN(7) | G6 | I | High-speed Differential Data Pair lane A7 | Differential 100Ω | 2.70086 |
DCLK_AP | E5 | I | High-speed Differential Clock A | Differential 100Ω | 2.96493 |
DCLK_AN | D5 | I | High-speed Differential Clock A | Differential 100Ω | 2.9653 |
D_BP(0) | B30 | I | High-speed Differential Data Pair lane B0 | Differential 100Ω | 3.57087 |
D_BN(0) | A30 | I | High-speed Differential Data Pair lane B0 | Differential 100Ω | 3.57064 |
D_BP(1) | C32 | I | High-speed Differential Data Pair lane B1 | Differential 100Ω | 4.2546 |
D_BN(1) | B32 | I | High-speed Differential Data Pair lane B1 | Differential 100Ω | 4.25425 |
D_BP(2) | A28 | I | High-speed Differential Data Pair lane B2 | Differential 100Ω | 4.97968 |
D_BN(2) | B28 | I | High-speed Differential Data Pair lane B2 | Differential 100Ω | 4.97953 |
D_BP(3) | C31 | I | High-speed Differential Data Pair lane B3 | Differential 100Ω | 3.12736 |
D_BN(3) | C30 | I | High-speed Differential Data Pair lane B3 | Differential 100Ω | 3.12743 |
D_BP(4) | C27 | I | High-speed Differential Data Pair lane B4 | Differential 100Ω | 5.44353 |
D_BN(4) | B27 | I | High-speed Differential Data Pair lane B4 | Differential 100Ω | 5.4433 |
D_BP(5) | D28 | I | High-speed Differential Data Pair lane B5 | Differential 100Ω | 3.32124 |
D_BN(5) | D27 | I | High-speed Differential Data Pair lane B5 | Differential 100Ω | 3.32115 |
D_BP(6) | F30 | I | High-speed Differential Data Pair lane B6 | Differential 100Ω | 2.99334 |
D_BN(6) | E30 | I | High-speed Differential Data Pair lane B6 | Differential 100Ω | 2.99374 |
D_BP(7) | G27 | I | High-speed Differential Data Pair lane B7 | Differential 100Ω | 3.14865 |
D_BN(7) | G28 | I | High-speed Differential Data Pair lane B7 | Differential 100Ω | 3.14902 |
DCLK_BP | D29 | I | High-speed Differential Clock B | Differential 100Ω | 5.03976 |
DCLK_BN | D30 | I | High-speed Differential Clock B | Differential 100Ω | 5.0395 |
D_CP(0) | J4 | I | High-speed Differential Data Pair lane C0 | Differential 100Ω | 2.06577 |
D_CN(0) | H4 | I | High-speed Differential Data Pair lane C0 | Differential 100Ω | 2.06568 |
D_CP(1) | J7 | I | High-speed Differential Data Pair lane C1 | Differential 100Ω | 4.87119 |
D_CN(1) | J6 | I | High-speed Differential Data Pair lane C1 | Differential 100Ω | 4.87131 |
D_CP(2) | K5 | I | High-speed Differential Data Pair lane C2 | Differential 100Ω | 4.69951 |
D_CN(2) | J5 | I | High-speed Differential Data Pair lane C2 | Differential 100Ω | 4.69926 |
D_CP(3) | L4 | I | High-speed Differential Data Pair lane C3 | Differential 100Ω | 3.27735 |
D_CN(3) | L5 | I | High-speed Differential Data Pair lane C3 | Differential 100Ω | 3.27722 |
D_CP(4) | L2 | I | High-speed Differential Data Pair lane C4 | Differential 100Ω | 4.65167 |
D_CN(4) | M2 | I | High-speed Differential Data Pair lane C4 | Differential 100Ω | 4.6513 |
D_CP(5) | M3 | I | High-speed Differential Data Pair lane C5 | Differential 100Ω | 5.70359 |
D_CN(5) | N3 | I | High-speed Differential Data Pair lane C5 | Differential 100Ω | 5.70352 |
D_CP(6) | M5 | I | High-speed Differential Data Pair lane C6 | Differential 100Ω | 2.57704 |
D_CN(6) | M6 | I | High-speed Differential Data Pair lane C6 | Differential 100Ω | 2.57727 |
D_CP(7) | N7 | I | High-speed Differential Data Pair lane C7 | Differential 100Ω | 3.77278 |
D_CN(7) | M7 | I | High-speed Differential Data Pair lane C7 | Differential 100Ω | 3.77317 |
DCLK_CP | K2 | I | High-speed Differential Clock C | Differential 100Ω | 2.3747 |
DCLK_CN | J2 | I | High-speed Differential Clock C | Differential 100Ω | 2.37429 |
D_DP(0) | G29 | I | High-speed Differential Data Pair lane D0 | Differential 100Ω | 3.67925 |
D_DN(0) | F29 | I | High-speed Differential Data Pair lane D0 | Differential 100Ω | 3.6794 |
D_DP(1) | F27 | I | High-speed Differential Data Pair lane D1 | Differential 100Ω | 4.73751 |
D_DN(1) | E27 | I | High-speed Differential Data Pair lane D1 | Differential 100Ω | 4.73796 |
D_DP(2) | K30 | I | High-speed Differential Data Pair lane D2 | Differential 100Ω | 2.76933 |
D_DN(2) | K29 | I | High-speed Differential Data Pair lane D2 | Differential 100Ω | 2.76936 |
D_DP(3) | J27 | I | High-speed Differential Data Pair lane D3 | Differential 100Ω | 3.07794 |
D_DN(3) | K27 | I | High-speed Differential Data Pair lane D3 | Differential 100Ω | 3.07804 |
D_DP(4) | M30 | I | High-speed Differential Data Pair lane D4 | Differential 100Ω | 3.60026 |
D_DN(4) | L30 | I | High-speed Differential Data Pair lane D4 | Differential 100Ω | 3.60028 |
D_DP(5) | M27 | I | High-speed Differential Data Pair lane D5 | Differential 100Ω | 3.24012 |
D_DN(5) | L27 | I | High-speed Differential Data Pair lane D5 | Differential 100Ω | 3.24002 |
D_DP(6) | N26 | I | High-speed Differential Data Pair lane D6 | Differential 100Ω | 4.69564 |
D_DN(6) | M26 | I | High-speed Differential Data Pair lane D6 | Differential 100Ω | 4.69594 |
D_DP(7) | M31 | I | High-speed Differential Data Pair lane D7 | Differential 100Ω | 3.97347 |
D_DN(7) | M32 | I | High-speed Differential Data Pair lane D7 | Differential 100Ω | 3.97352 |
DCLK_DP | H29 | I | High-speed Differential Clock D | Differential 100Ω | 1.7593 |
DCLK_DN | J29 | I | High-speed Differential Clock D | Differential 100Ω | 1.75933 |
LS_WDATA | D4 | I | LVDS Data | 2.29224 | |
LS_CLK | C4 | I | LVDS CLK | 1.73951 | |
LS_RDATA_A | C5 | O | LVCMOS Output | 2.72344 | |
LS_RDATA_B | D3 | O | LVCMOS Output | 2.22814 | |
LS_RDATA_C | E3 | O | LVCMOS Output | 3.22863 | |
LS_RDATA_D | F3 | O | LVCMOS Output | 4.90151 | |
DMD_DEN_ARSTZ | D2 | I | ARSTZ | 1.80911 | |
TEMP_N | N1 | I | Temp Diode N | 1.84006 | |
TEMP_P | M1 | I | Temp Diode P | 2.62822 | |
VDD | A3, A4, C26, D1, D6, D7, D26, E2, E6, E7, E26, F2, G30, H28, H30, J26, J30, K1, K6, K26, K31, K32, L1, L31, L32, N2 | P | Digital Core Supply Voltage | 14.26561 | |
VDDI | A5, B5, F26, G26, H26, H27, K7, L7 | P | SubLVDS supply voltage | 3.72532 | |
VRESET | B3, B26 | P | Supply voltage for negative bias of micromirror reset signal | 25.57603 | |
VBIAS | A27, B4 | P | Supply voltage for positive bias of micromirror reset signal | 24.70004 | |
VOFFSET | A26, C3, L6, L26 | P | Supply voltage for HVCMOS logic, stepped up logic level | 8.73417 | |
VSS | A1, A7, A29, A31, A32, B1, B7, B29, B31, C28, C29, D31, D32, E4, E28, E29, F28, G5, G7, H2, H3, H5, H7, J3, J28, K3, K4, K28, L3, L28, L29, M4, M28, M29, N4, N5, N6, N27, N31, N32 | G | Ground | 24.6246 | |
N/C | N28, N29, N30, L25, K25, J25, H25, G25, F25, E25, D25 | NC | No Connect Pin | None |