JAJSGT9G April 2010 – January 2019 DLP5500
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Images are displayed on the DLP5500 via the DLPC200 controller and the DLPA200 driver. The DLP5500 interface consists of a 200-MHz (nominal) half-bus DDR input-only interface with LVDS signaling. The serial communications port (SCP), 125-kHz nominal, is used by the DLPC200 to read or write control data to both the DLP5500 and the DLPA200. The following listed signals support data transfer to the DLP5500 and DLPA200.