JAJSQ48 april 2023 DLP550HE
PRODUCTION DATA
PARAMETER DESCRIPTION | VALUE | UNIT | |
---|---|---|---|
Number of active columns(1) | M | 800 | micromirrors |
Number of active rows(1) | N | 600 | |
Micromirror (pixel) pitch (1) | P | 13.68 | µm |
Micromirror active array width(1) | Micromirror pitch × number of active columns | 10.944 | mm |
Micromirror active array height(1) | Micromirror pitch × number of active rows | 8.208 | mm |
Micromirror active border size(2) | Pond of Micromirror (POM) | 6 | micromirrors / side |
Refer to Section 6.10 table for M, N, and P specifications.