JAJSKY1B November 2017 – February 2023 DLP550JE
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VOLTAGE SUPPLY | |||||
VCC | Supply voltage for LVCMOS core logic(1) | 3.0 | 3.3 | 3.6 | V |
VCCI | Supply voltage for LVDS receivers(1) | 3.0 | 3.3 | 3.6 | V |
VOFFSET | Mirror Electrode and HVCMOS voltage(1)(2) | 8.25 | 8.5 | 8.75 | V |
VMBRST | Micromirror clocking pulse voltages(1) | –27 | 26.5 | V | |
|VCCI–VCC| | Supply voltage delta (absolute value)(3) | 0.3 | V | ||
LVCMOS INTERFACE | |||||
VIH | High level input voltage | 1.7 | 2.5 | VCC + 0.3 | V |
VIL | Low level input voltage | –0.3 | 0.7 | V | |
IOH | High level output current at VOH = 2.4 V | –20 | mA | ||
IOL | Low level output current at VOL = 0.4 V | 15 | mA | ||
tPWRDNZ | PWRDNZ pulse width(4) | 10 | ns | ||
SCP INTERFACE | |||||
fSCPCLK | SCP clock frequency(5) | 50 | 500 | kHz | |
tSCP_PD | Propagation delay, clock to Q, from rising-edge of SCPCLK to valid SCPDO(6) | 0 | 900 | ns | |
tSCP_DS | SCPDI clock setup time (before SCPCLK falling-edge)(6) | 800 | ns | ||
tSCP_DH | SCPDI hold time (after SCPCLK falling-edge)(6) | 900 | |||
tSCP_NEG_ENZ | Time between falling-edge of SCPENZ and the first rising-edge of SCPCLK | 1 | us | ||
tSCP_POS_ENZ | Time between falling-edge of SCPCLK and the rising-edge of SCPENZ | 1 | us | ||
tSCP_PW_ENZ | SCPENZ inactive pulse width (high level) | 1 | 1/fSCPCLK | ||
tr_SCP | Rise time for SCP signals | 200 | ns | ||
tfP | Fall time for SCP signals | 200 | ns | ||
LVDS INTERFACE | |||||
fCLOCK | Clock frequency for LVDS interface (all channels), DCLK(7) | 320 | 330 | MHz | |
|VID| | Input differential voltage (absolute difference)(8) | 100 | 400 | 600 | mV |
VCM | Common mode voltage(8) | 1200 | mV | ||
VLVDS | LVDS voltage(8) | 0 | 2000 | mV | |
tr | Rise time (20% to 80%) | 100 | 400 | ps | |
tr | Fall time (80% to 20%) | 100 | 400 | ps | |
tLVDS_RSTZ | Time required for LVDS receivers to recover from PWRDNZ | 10 | ns | ||
ZIN | Internal differential termination resistance | 95 | 105 | Ω | |
ENVIRONMENTAL | |||||
TARRAY | Array temperature, long-term operational(9) (10) (11) | 10 | 40 to 70(12) | °C | |
Array temperature, short-term operational(10)(13) | 0 | 10 | °C | ||
TWINDOW | Window temperature – operational(14) | 85 | °C | ||
T|DELTA | | Absolute temperature delta between any point on the window edge and the ceramic test point TP1(15) | 26 | °C | ||
TDP-AVG | Average dew point temperature (non-condensing)(16) | 28 | °C | ||
TDP-ELR | Elevated dew point temperature range (non-condensing)(17) | 28 | 36 | °C | |
CTELR | Cumulative time in elevated dew point temperature range | 24 | Months | ||
ILLUV | Illumination wavelengths < 395 nm(9) | 0.68 | 2.00 | mW/cm2 | |
ILLVIS | Illumination wavelengths between 395 nm and 800 nm | Thermally limited | mW/cm2 | ||
ILLIR | Illumination wavelengths > 800 nm | 10 | mW/cm2 |