JAJSHY3 September 2019 DLP5534-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
LPSDR | ||||||
tr | Rise slew rate(1) | (20% to 80%) × VDD, see Figure 2 | 0.25 | V/ns | ||
tƒ | Fall slew rate(1) | (80% to 20%) × VDD, see Figure 2 | 0.25 | V/ns | ||
tW(H) | Pulse duration LS_CLK high | 50% to 50% reference points, see Figure 4 | 0.75 | ns | ||
tW(L) | Pulse duration LS_CLK low | 50% to 50% reference points, see Figure 4 | 0.75 | ns | ||
tsu | Setup time | LS_WDATA valid before LS_CLK ↑ or LS_CLK ↓,
see Figure 4 |
1.5 | ns | ||
th | Hold time | LS_WDATA valid after LS_CLK ↑ or LS_CLK ↓,
see Figure 4 |
1.5 | ns | ||
SubLVDS | ||||||
tr | Rise slew rate | 20% to 80% reference points, see Figure 3 | 0.7 | 1 | V/ns | |
tƒ | Fall slew rate | 80% to 20% reference points, see Figure 3 | 0.7 | 1 | V/ns | |
tc | Cycle time DCLK | See Figure 4 | 1.61 | 1.67 | ns | |
tW(H) | Pulse duration DCLK high | 50% to 50% reference points, see Figure 4 | 0.75 | ns | ||
tW(L) | Pulse duration DCLK low | 50% to 50% reference points, see Figure 4 | 0.75 | ns | ||
tWINDOW | Window time | Setup time + Hold time, see Figure 4, Figure 5 | 0.3 | ns | ||
tLVDS-ENABLE+REFGEN | Power-up receiver(2) | 2000 | ns |