JAJSKY2A November 2017 – February 2023 DLP650LE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | VCC = 3 V, IOH = –20 mA | 2.4 | V | ||
VOL | Low-level output voltage | VCC = 3.6 V, IOL = 15 mA | 0.4 | V | ||
IOZ | High-impedance output current | VCC = 3.6 V | 10 | µA | ||
IIL | Low-level input current | VCC = 3.6 V, VI = 0 | –60 | µA | ||
IIH | High-level input current (1) | VCC = 3.6 V, VI = VCC | 200 | µA | ||
ICC | Supply current VCC (2) | VCC = 3.6 V | 479 | mA | ||
ICCI | Supply current VCCI (2) | VCCI = 3.6 V | 309 | mA | ||
IOFFSET | Supply current VOFFSET (3) | VOFFSET = 8.75 V | 25 | mA | ||
Supply input power total | f = 1 MHz | 3060 | mW |