JAJSGK2 November 2018 DLP650LNIR
PRODUCTION DATA.
When designing a PCB for the DLP650LNIR controlled by the DLPC410 in conjunction with the DLPA200, the following are recommended:
Make sure that signal trace corners are no sharper than 45°. Make sure that adjacent signal layers have the predominate traces routed orthogonal to each other. TI recommends that critical signals be hand routed in the following order: DMD (LVDS signals), then DLPA200 signals.
TI does not recommend signal routing on power or ground planes.
TI does not recommend ground plane slots.
Make sure that high-speed signal traces do not cross over slots in adjacent power and/or ground planes.
SIGNAL | CONSTRAINTS |
---|---|
LVDS (D_Xnn,
DCLK_xn, and SCTRL_xn) |
P-to-N data, clock, and SCTRL: <10 mils (0.25 mm); Pair-to-pair <10 mils (0.25 mm); Bundle-to-bundle <2000 mils (50 mm, for example D_Ann to D_Bnn)
Trace width: 4 mil (0.1 mm) Trace spacing: In ball field – 4 mil (0.11 mm); PCB etch – 14 mil (0.36 mm) Maximum recommended trace length <6 inches (150 mm) |
SIGNAL NAME | MINIMUM TRACE WIDTH | MINIMUM TRACE SPACING | LAYOUT REQUIREMENTS |
---|---|---|---|
GND | Maximize | 5 mil (0.13 mm) | Maximize trace width to connecting pin as a minimum |
VCC, VCC2 | 20 mil (0.51 mm) | 10 mil (0.25 mm) | |
MBRST[15:0] | 11 mil (0.23 mm) | 15 mil (0.38 mm) |