JAJSPX6A August 2017 – February 2023 DLP650NE
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The angle defined by the numerical aperture of the illumination and projection optics at the DMD optical area are the same. This angle should not exceed the nominal device mirror tilt angle unless appropriate apertures are added in the illumination and/or projection pupils to block out flat-state and stray light from the projection lens. The micromirror tilt angle defines DMD capability to separate the "ON" optical path from any other light path, including undesirable flat-state specular reflections from the DMD window, DMD border structures, or other system surfaces near the DMD such as prism or lens surfaces. If the numerical aperture exceeds the mirror tilt angle, or if the projection numerical aperture angle is more than two degrees larger than the illumination numerical aperture angle (and vice versa), objectionable artifacts in the display’s border and/or active area could occur.