JAJSPX6A August 2017 – February 2023 DLP650NE
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
A DLP650NE projection system is created by using the DMD chipset, including the DLP650NE, DLPC4430, and DLPA100. The DLP650NE DMD is the core imaging device in the display system and contains a 0.65-inch array of micromirrors. The DLPC4430 controller is the digital interface between the DMD and the rest of the system, taking digital input from front end receiver that converts the data from the source and using the converted data for driving the DMD over a LVDS interface. The DLPA100 power management device provides voltage regulators for the DMD, controller, and illumination functionality.
Other core components of the display system include an illumination source, an optical engine for the illumination and projection optics, other electrical and mechanical components, and software. The illumination source options include lamp, LED, laser or laser phosphor. The type of illumination used and desired brightness affects the overall system design and size.