JAJSPX6A August 2017 – February 2023 DLP650NE
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN(1) | TYPE(5) | SIGNAL | DATA RATE(2) | INTERNAL TERM(3) | DESCRIPTION | TRACE (mils)(4) | |
---|---|---|---|---|---|---|---|
NAME | NO. | ||||||
DATA BUS A | |||||||
D_AN(0) | B14 | I | LVDS | DDR | Differential | Data, negative | 494.88 |
D_AN(1) | B15 | I | DDR | Differential | Data, negative | 486.18 | |
D_AN(2) | C16 | I | DDR | Differential | Data, negative | 495.16 | |
D_AN(3) | K24 | I | DDR | Differential | Data, negative | 485.67 | |
D_AN(4) | B18 | I | DDR | Differential | Data, negative | 494.76 | |
D_AN(5) | L24 | I | DDR | Differential | Data, negative | 490.63 | |
D_AN(6) | C19 | I | DDR | Differential | Data, negative | 495.16 | |
D_AN(7) | H24 | I | DDR | Differential | Data, negative | 485.55 | |
D_AN(8) | H23 | I | DDR | Differential | Data, negative | 495.16 | |
D_AN(9) | B25 | I | DDR | Differential | Data, negative | 485.59 | |
D_AN(10) | D24 | I | DDR | Differential | Data, negative | 495.16 | |
D_AN(11) | E25 | I | DDR | Differential | Data, negative | 495.16 | |
D_AN(12) | F25 | I | DDR | Differential | Data, negative | 490.04 | |
D_AN(13) | H25 | I | DDR | Differential | Data, negative | 485.91 | |
D_AN(14) | L25 | I | DDR | Differential | Data, negative | 495.16 | |
D_AN(15) | G24 | I | DDR | Differential | Data, negative | 495.16 | |
D_AP(0) | C14 | I | LVDS | DDR | Differential | Data, positive | 494.84 |
D_AP(1) | B16 | I | DDR | Differential | Data, positive | 486.22 | |
D_AP(2) | C17 | I | DDR | Differential | Data, positive | 494.65 | |
D_AP(3) | K23 | I | DDR | Differential | Data, positive | 488.42 | |
D_AP(4) | B19 | I | DDR | Differential | Data, positive | 495.16 | |
D_AP(5) | L23 | I | DDR | Differential | Data, positive | 490.67 | |
D_AP(6) | C20 | I | DDR | Differential | Data, positive | 498.11 | |
D_AP(7) | J24 | I | DDR | Differential | Data, positive | 486.22 | |
D_AP(8) | J23 | I | DDR | Differential | Data, positive | 495.47 | |
D_AP(9) | C25 | I | DDR | Differential | Data, positive | 485.94 | |
D_AP(10) | E24 | I | DDR | Differential | Data, positive | 495.16 | |
D_AP(11) | D25 | I | DDR | Differential | Data, positive | 494.13 | |
D_AP(12) | G25 | I | DDR | Differential | Data, positive | 488.98 | |
D_AP(13) | J25 | I | DDR | Differential | Data, positive | 492.56 | |
D_AP(14) | K25 | I | DDR | Differential | Data, positive | 495.16 | |
D_AP(15) | F24 | I | DDR | Differential | Data, positive | 495.16 | |
DATA BUS B | |||||||
D_BN(0) | Z14 | I | LVDS | DDR | Differential | Data, negative | 494.92 |
D_BN(1) | Z15 | I | DDR | Differential | Data, negative | 486.18 | |
D_BN(2) | Y16 | I | DDR | Differential | Data, negative | 496.46 | |
D_BN(3) | P24 | I | DDR | Differential | Data, negative | 493.74 | |
D_BN(4) | Z18 | I | DDR | Differential | Data, negative | 494.76 | |
D_BN(5) | N24 | I | DDR | Differential | Data, negative | 495.16 | |
D_BN(6) | Y19 | I | DDR | Differential | Data, negative | 492.16 | |
D_BN(7) | T24 | I | DDR | Differential | Data, negative | 492.68 | |
D_BN(8) | T23 | I | DDR | Differential | Data, negative | 484.45 | |
D_BN(9) | Z25 | I | DDR | Differential | Data, negative | 492.09 | |
D_BN(10) | X24 | I | DDR | Differential | Data, negative | 497.72 | |
D_BN(11) | W25 | I | DDR | Differential | Data, negative | 495.16 | |
D_BN(12) | V25 | I | DDR | Differential | Data, negative | 484.17 | |
D_BN(13) | T25 | I | DDR | Differential | Data, negative | 481.42 | |
D_BN(14) | N25 | I | DDR | Differential | Data, negative | 495.16 | |
D_BN(15) | U24 | I | DDR | Differential | Data, negative | 489.8 | |
D_BP(0) | Y14 | I | LVDS | DDR | Differential | Data, positive | 494.88 |
D_BP(1) | Z16 | I | DDR | Differential | Data, positive | 486.26 | |
D_BP(2) | Y17 | I | DDR | Differential | Data, positive | 495.16 | |
D_BP(3) | P23 | I | DDR | Differential | Data, positive | 492.48 | |
D_BP(4) | Z19 | I | DDR | Differential | Data, positive | 495.16 | |
D_BP(5) | N23 | I | DDR | Differential | Data, positive | 497.99 | |
D_BP(6) | Y20 | I | DDR | Differential | Data, positive | 495.16 | |
D_BP(7) | R24 | I | DDR | Differential | Data, positive | 492.05 | |
D_BP(8) | R23 | I | DDR | Differential | Data, positive | 484.45 | |
D_BP(9) | Y25 | I | DDR | Differential | Data, positive | 492.24 | |
D_BP(10) | W24 | I | DDR | Differential | Data, positive | 495.16 | |
D_BP(11) | X25 | I | DDR | Differential | Data, positive | 494.72 | |
D_BP(12) | U25 | I | DDR | Differential | Data, positive | 483.78 | |
D_BP(13) | R25 | I | DDR | Differential | Data, positive | 489.13 | |
D_BP(14) | P25 | I | DDR | Differential | Data, positive | 499.53 | |
D_BP(15) | V24 | I | DDR | Differential | Data, positive | 488.66 | |
SERIAL CONTROL | |||||||
SCTRL_AN | C23 | I | LVDS | DDR | Differential | Serial control, negative | 492.95 |
SCTRL_BN | Y23 | I | DDR | Differential | Serial control, negative | 493.78 | |
SCTRL_AP | C24 | I | DDR | Differential | Serial control, negative | 493.78 | |
SCTRL_BP | Y24 | I | DDR | Differential | Serial control, negative | 493.11 | |
CLOCKS | |||||||
DCLK_AN | B23 | I | LVDS | Differential | Clock, negative | 480.35 | |
DCLK_BN | Z23 | I | Differential | Clock, negative | 486.22 | ||
DCLK_AP | B22 | I | Differential | Clock, negative | 485.83 | ||
DCLK_BP | Z22 | I | Differential | Clock, negative | 491.93 | ||
SERIAL COMMUNICATIONS PORT (SCP) | |||||||
SCP_DO | B8 | O | LVCMOS | SDR | Serial communications port output | ||
SCP_DI | B7 | I | SDR | Pulldown | Serial communication port data I | ||
SCP_CLK | B6 | I | Serial communications port clock | ||||
SCP_ENZ | C8 | I | Active-low serial communications port enable | ||||
MICROMIRROR RESET CONTROL | |||||||
RESET_ADDR(0) | X9 | I | LVCMOS | Pulldown | Reset driver address select | ||
RESET_ADDR(1) | X8 | I | Reset driver address select | ||||
RESET_ADDR(2) | Z8 | I | Reset driver address select | ||||
RESET_ADDR(3) | Z7 | I | Reset driver address select | ||||
RESET_MODE(0) | W11 | I | Reset driver mode select | ||||
RESET_MODE(1) | Z10 | I | Reset driver mode select | ||||
RESET_SEL(0) | Y10 | I | Reset driver level select | ||||
RESET_SEL(1) | Y9 | I | Reset driver level select | ||||
RESET_STROBE | Y7 | I | Reset address, mode, and level latched on rising-edge | ||||
ENABLES AND INTERRUPTS | |||||||
PWRDNZ | D2 | I | LVCMOS | Pulldown | Active-low device reset | ||
RESET_OEZ | W7 | I | Pulldown | Active-low output enable for DMD reset driver circuits | |||
RESETZ | Z6 | I | Pulldown | Active-low sets reset circuits in known VOFFSET state | |||
RESET_IRQZ | Z5 | O | Active-low, output interrupt to ASIC | ||||
VOLTAGE REGULATOR MONITORING | |||||||
PG_BIAS | E11 | I | LVCMOS | Pullup | Active-low fault from external VBIAS regulator | ||
PG_OFFSET | B10 | I | Active-low fault from external VOFFSET regulator | ||||
PG_RESET | D11 | I | Active low from external VRESET regulator | ||||
EN_BIAS | D9 | O | Active-high enable for external VBIAS regulator | ||||
EN_OFFSET | C9 | O | Active-high enable for external VOFFSET regulator | ||||
EN_RESET | E9 | O | Active-high enable for external VRESET regulator | ||||
LEAVE PIN UNCONNECTED | |||||||
MBRST(0) | C2 | O | Analog | Pulldown | For proper DMD operation, do not connect. | ||
MBRST(1) | C3 | O | |||||
MBRST(2) | C5 | O | |||||
MBRST(3) | C4 | O | |||||
MBRST(4) | E5 | O | |||||
MBRST(5) | E4 | O | |||||
MBRST(6) | E3 | O | |||||
MBRST(7) | G4 | O | |||||
MBRST(8) | G3 | O | |||||
MBRST(9) | G2 | O | |||||
MBRST(10) | J4 | O | |||||
MBRST(11) | J3 | O | |||||
MBRST(12) | J2 | O | |||||
MBRST(13) | L4 | O | |||||
MBRST(14) | L3 | O | |||||
MBRST(15) | L2 | O | |||||
LEAVE PIN UNCONNECTED | |||||||
RESERVED_PFE | E7 | I | LVCMOS | Pulldown | For proper DMD operation, do not connect. | ||
RESERVED_TM | D13 | I | |||||
RESERVED_Xl1 | E13 | I | |||||
RESERVED_TP0 | W12 | I | Analog | ||||
RESERVED_TP1 | Y11 | I | |||||
RESERVED_TP2 | X11 | I | |||||
LEAVE PIN UNCONNECTED | |||||||
RESERVED_BA | Y12 | O | LVCMOS | For proper DMD operation, do not connect. | |||
RESERVED_BB | C12 | O | |||||
RESERVED_TS | D5 | O | |||||
LEAVE PIN UNCONNECTED | |||||||
NO CONNECT | B11 | For proper DMD operation, do not connect. | |||||
NO CONNECT | C11 | ||||||
NO CONNECT | C13 | ||||||
NO CONNECT | E12 | ||||||
NO CONNECT | E14 | ||||||
NO CONNECT | E23 | ||||||
NO CONNECT | H4 | For proper DMD operation, do not connect. | |||||
NO CONNECT | N2 | ||||||
NO CONNECT | N3 | ||||||
NO CONNECT | N4 | ||||||
NO CONNECT | R2 | ||||||
NO CONNECT | R3 | ||||||
NO CONNECT | R4 | ||||||
NO CONNECT | T4 | ||||||
NO CONNECT | U2 | For proper DMD operation, do not connect. | |||||
NO CONNECT | U3 | ||||||
NO CONNECT | U4 | ||||||
NO CONNECT | W3 | ||||||
NO CONNECT | W4 | ||||||
NO CONNECT | W5 | ||||||
NO CONNECT | W13 | ||||||
NO CONNECT | W14 | ||||||
NO CONNECT | W23 | ||||||
NO CONNECT | X4 | For proper DMD operation, do not connect. | |||||
NO CONNECT | X5 | ||||||
NO CONNECT | X13 | ||||||
NO CONNECT | Y2 | ||||||
NO CONNECT | Y3 | ||||||
NO CONNECT | Y4 | ||||||
NO CONNECT | Y5 | ||||||
NO CONNECT | Z11 |
PIN | TYPE (I/O/P)(2) | SIGNAL | DESCRIPTION | |
---|---|---|---|---|
NAME(1) | NO. | |||
VBIAS | A6, A7, A8, AA6, AA7, AA8 | P | Analog | Supply voltage for positive Bias level of micromirror reset signal |
VOFFSET | A3, A4, A25 | Analog | Supply voltage for HVCMOS logic | |
B26, L26, M26 | Analog | Supply voltage for stepped high voltage at micromirror address electrodes | ||
N26, Z26, AA3, AA4 | Analog | Supply voltage for positive Offset level of micromirror reset signal | ||
VRESET | G1, H1, J1, R1, T1, U1 | Analog | Supply voltage for negative Reset level of micromirror reset signal | |
VCC | A9, B3, B5, B12, C1, C6, C10, D4, D6, D8, E1, E2, E10, E15, E16, E17, F3, H2, K1, K3, M4, P1, P3, T2, V3, W1, W2, W6, W9, W10, W15, W16, W17, X3, X6, Y1, Y8, Y13, Z1, Z3, Z12, AA2, AA9, AA10 | Analog | Supply voltage for LVCMOS core logic. Supply voltage for normal high level at micromirror address electrodes. Supply voltage for positive Offset level of micromirror reset signal during power-down sequence | |
VCCI | A16, A17, A18, A20, A21, A23, AA16, AA17, AA18, AA20, AA21, AA23 | Analog | Supply voltage for LVDS receivers | |
VSS | A5, A10, A11, A19, A22, A24, B2, B4, B9, B13, B17, B20, B21, B24, C7, C15, C18, C21, C22, C26, D1, D3, D7, D10, D12, D14, D15, D16, D17, D18, D19, D20, D21, D22, D23, D26, E6, E8, E18, E19, E20, E21, E22, E26, F1, F2, F4, F23, F26, G23, G26, H3, H26, J26, K2, K4, K26, L1, M1, M2, M3, M23, M24, M25, N1, P2, P4, P26, R26, T3, T26, U23, U26, V1, V2, V4, V23, V26, W8, W18, W19, W20, W21, W22, W26, X1, X2, X7, X10, X12, X14, X15, X16, X17, X18, X19, X20, X21, X22, X23, X26, Y6, Y15, Y18, Y21, Y22, Y26, Z2, Z4, Z9, Z13, Z17, Z20, Z21, Z24, AA5, AA11, AA19, AA22, AA24 | Analog | Device ground. Common return for all power |