JAJSHI5G august 2012 – april 2023 DLP7000
PRODUCTION DATA
A typical embedded system application using the DLPC410 controller and DLP7000 is shown in Figure 9-1. In this configuration, the DLPC410 controller supports input from an FPGA. The FPGA sends low-level data to the controller, enabling the system to be highly optimized for low latency and high speed.