JAJSHI5G august 2012 – april 2023 DLP7000
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
ELECTRICAL | |||||
VCC | Voltage applied to VCC (2)(3) | –0.5 | 4 | V | |
VCCI | Voltage applied to VCCI (2)(3) | –0.5 | 4 | V | |
VCC2 | Voltage applied to VVCC2 (2)(3) (4) | –0.5 | 8 | V | |
VMBRST | Micromirror Clocking Pulse Waveform Voltage applied to MBRST[15:0] Input Pins (supplied by DLPA200) | –28 | 28 | V | |
|VCC – VCCI| | Supply voltage delta (absolute value) (4) | 0.3 | V | ||
Voltage applied to all other input pins(2) | –0.5 | VCC + 0.3 | V | ||
|VID| | Maximum differential voltage, damage can occur to internal termination resistor if exceeded, see LVDS Waveform Requirements | 700 | mV | ||
IOH | Current required from a high-level output | VOH = 2.4 V | –20 | mA | |
IOL | Current required from a low-level output | VOL = 0.4 V | 15 | mA | |
ENVIRONMENTAL | |||||
TARRAY | Array temperature: operational(5) | 10 | 65 | °C | |
Array temperature: non-operational(5) | –40 | 80 | °C | ||
TDELTA | Absolute temperature delta between the window test points (TP2, TP3) and the ceramic test point TP1(6) | 10 | °C | ||
RH | Operating relative humidity (non-condensing) | 0 | 95 | % |