JAJSHI5G august 2012 – april 2023 DLP7000
PRODUCTION DATA
The DLP7000 DMD is well suited for visible light applications requiring fast, spatially programmable light patterns using the micromirror array. See the Functional Block Diagram to see the connections between the DLP7000 DMD, the DLPC410 digital controller, the DLPR410 EEPROM, and the DLPA200 DMD micromirror drivers. See the Figure 9-1 for an application example. Follow the Layout Guidelines for reliability.