JAJSLR0C September 2021 – March 2024 DLP780TE
PRODUCTION DATA
The DMD requires two DC voltages: 1.8-V source for VDD and VDDI, and a 10-V supply for VCC2. In a typical configuration, 3.3V is created by the DLPA100 power management and motor driver and is used on the DMD board to create the 1.8V. The DLPA300 micromirror driver takes in 12V and creates the micromirror reset voltages.