During power-up, VDD and VDDI must always start and settle before VCC2 is are applied to the DMD.
Power supply slew rates during power-up are
flexible, provided that the transient voltage levels follow the requirements
listed in
Section 5.1
and in Section 5.4.
During power-up, LVCMOS input pins must not be
driven high until after VDD and VDDI have settled at operating voltages listed
in Section 5.4
table.