JAJSFX3F august 2012 – april 2023 DLP9500
PRODUCTION DATA
Table 7-2 describes the inputs and outputs of the DLPC410 to the user. For more details on these signals, see the DLPC410 data sheet (DLPS024).
PIN NAME | DESCRIPTION | I/O |
---|---|---|
ARST | Asynchronous active low reset | I |
CLKIN_R | Reference clock, 50 MHz | I |
DIN_[A,B,C,D](15:0) | LVDS DDR input for data bus A,B,C,D (15:0) | I |
DCLKIN[A,B,C,D] | LVDS inputs for data clock (200 - 400 MHz) on bus A, B, C, and D | I |
DVALID[A,B,C,D] | LVDS input used to start write sequence for bus A, B, C, and D | I |
ROWMD(1:0) | DMD row address and row counter control | I |
ROWAD(10:0) | DMD row address pointer | I |
BLK_AD(3:0) | DMD mirror block address pointer | I |
BLK_MD(1:0) | DMD mirror block reset and clear command modes | I |
PWR_FLOAT | Used to float DMD mirrors before complete loss of power | I |
DMD_TYPE(3:0) | DMD type in use | O |
RST_ACTIVE | Indicates DMD mirror reset in progress | O |
INIT_ACTIVE | Initialization in progress. | O |
VLED0 | System “heartbeat” signal | O |
VLED1 | Denotes initialization complete | O |