JAJSFX3F august 2012 – april 2023 DLP9500
PRODUCTION DATA
DLPA200 micromirror drivers provide the micromirror clocking pulse driver functions for the DMD. Two drivers are required for DLP9500.
The DLPA200 is designed to work with multiple DLP chipsets. Although the DLPA200 contains 16 MBSRT output pins, only 15 lines are used with the DLP9500 chipset. For more information see Section 5.1 and the DLPA200 data sheet (DLPS015).