4 Revision History
Changes from Revision C (February 2017) to Revision D (April 2023)
- Changed Micromirror switching time typical value from 13 μs to 12.5
μs and removed 22 μs Max value. Go
Changes from Revision B (June 2015) to Revision C (February 2017)
- Changed the name of Micromirror clocking pulse reset in Pin FunctionsGo
- Changed TGRADIENT from 5°C to 10°C to accommodate increase in power density from 400 to 420 nm in
Section 7.1
Go
- Added RH name for relative humidity in
Section 7.1
Go
- Clarified TGRADIENT footnote in
Section 7.1
Go
- Changed Tstg to TDMD in
Section 7.2
to conform to current nomenclatureGo
- Changed typical micromirror crossover time to the time required to transition from mirror position to the other in
Section 7.12
Go
- Added typical micromirror switching time - 13 µs in
Section 7.12
Go
- Changed "Micromirror switching time" to "Array switching time" for clarity in
Section 7.12
Go
- Added clarification to Micromirror switching time at 400 MHz with global reset in
Section 7.12
Go
- Added "Digital Controller for Discovery 4100 chipset" to "DLPC410" headerGo
- Changed "Flash Configuration PROM" heading to "DLPR410 PROM for DLP Discovery 4100 chipset" Go
- Changed "DMD" heading to "DLP9500 - DLP 0.95 1080p 2xLVDS UV Type-A DMD 1080p DMDGo
- Added DLPC410, DLPR410, DLP9500UV descriptions in Device Description section to match Feature Description sectioGo
- Corrected number of banks of DMD mirrors to 15 in
Section 9.2.1.1
Go
- Removed link to DLP Discovery 4100 chipset datasheet in
Section 12.2.1
Go
- Added
Section 12.3
tableGo
Changes from Revision * (November 2014) to Revision A ()
- リリースのためにデバイスのステータスを製品プレビューに更新Go
- 最初のページの図を更新Go