DLPS082 February 2017 DLPA100
PRODUCTION DATA.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
VBB | Load Supply Voltage | 15 | V | |
tramp | Time to ramp from 0V to VBB | 200 | µs | |
Vx | LX33, LXC, LX5, OUTA, OUTB, OUTC | -1 | V | |
Vin | Logic Inputs (RESETZ, CLK, DIN, CSZ, OSC) | -0.3 | 7 | V |
Vout | Open Drain Logic Outputs (PWRGOOD, DOUT, POSENSE, PMDINTZ, TACH) | 7 | V |