JAJSET8B June 2014 – February 2018 DLPA2000
PRODUCTION DATA.
The measurement system is composed of a 10:1 analog multiplexer (MUX), a programmable-gain amplifier, and a comparator. It works together with the DPP processor to provide:
Figure 10 shows a block diagram of the measurement system.
AFE_SEL[3:0] | SELECTED INPUT | RECOMMENDED GAIN SETTING
AFE-GAIN[1:0] |
RECOMMENDED SETTING OF
AFE_CAL_DIS BIT |
---|---|---|---|
0x00h | SENS2 | 0x01h (1x) | Setting has no effect on measurement. |
0x01h | VLED | 0x01h (1x) | Setting has no effect on measurement. |
0x02h | VINA | 0x01h (1x) | Setting has no effect on measurement. |
0x03h | SENS1 | 0x01h (1x) | Setting has no effect on measurement. |
0x04h | RLIM_K | 0x03h (18x) | Set to 1 if sense voltage is >100 mV. Otherwise set to 0 (default). |
0x05h | SW4 | 0x02h (9.5x) | Set to 1 if sense voltage is >200 mV. Otherwise set to 0 (default). |
0x06h | SW5 | 0x02h (9.5x) | Set to 1 if sense voltage is >200 mV. Otherwise set to 0 (default). |
0x07h | SW6 | 0x02h (9.5x) | Set to 1 if sense voltage is >200 mV. Otherwise set to 0 (default). |
0x08h | No connect | N/A | N/A. |
0x09h | VREF | 0x01h (1x) | Setting has no effect on measurement. |