JAJSET8B June 2014 – February 2018 DLPA2000
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHIPENABLE [15:8] | |||||||
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:12 | CHIPENABLE | R/W | 0000 | USER_GPO<3:0> |
11 | R/W | 1 | VLED_POWER_SAVE_MODE_DIS
Power save mode is used to improve efficiency at light load. |
|
10 | R/W | 1 | FAST_SHUTDOWN_EN
Applicable only during a fault condition. Shutdown timing is defined by register 0Eh (see Figure 6). |
|
9 | R/W | 1 | DMD_EN | |
8 | R/W | 1 | VLED_EN |