JAJSET8B June 2014 – February 2018 DLPA2000
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SWCNTRL [79:72] | |||||||
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset. |
BIT | FIELD | TYPE | RESET | DESCRIPTION | ||
---|---|---|---|---|---|---|
79 | SWCNTRL | R/W | 0 | SW6 (controls switch 6 if direct mode (see reg 11h) is enabled) | 00000
00001 ..... 11110 11111 |
2.3 V (minimum value – default value)
2.37 V Step approximately 70 mV 4.43 V 4.5 V (maximum value) |
78 | R/W | 0 | SW5 (controls switch 5 if direct mode (see reg 11h) is enabled) | |||
77 | R/W | 0 | SW4 (controls switch 4 if direct mode (see reg 11h) is enabled) | |||
76:72 | R/W | 00000 | UVLO_TRIM<4:0> |