DLPS047B September 2014 – October 2015 DLPA2005
PRODUCTION DATA.
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
The cover tape does not cover the index hole and does not shift to outside from carrier tape.
Plastic material used in both carrier tape and cover tape are static dissipative.
The device is located such as symbolization in upper side and lead pins in lower side.
The reel is packed into Moisture Barrier bag and fastened by heat-sealing after fixed the end of leader tape by tape. The QFN device packing includes desiccant, humidity indicator.
Each Moisture Barrier bag is packed into reel box.
The carrier tape is made of plastic and the structure is shown in above schematic. The device is put on embossed area of carrier tape, and covered by cover tape made of plastic.
Corrugated Fiberboard