JAJSMK8A october 2021 – june 2023 DLPA300
PRODUCTION DATA
The VOFFSET regulator supplies the internal VOFFSET voltage for the high voltage FET switches. The VOFFSET voltage level for the 9-μm pixel family of DMDs is 10-V during normal operation and 4.5-V during power down. The VOFFSET voltage level is configured by the DLP controller chip over the serial communication port. Four control bits select the voltage level while a fifth bit is the on/off control. The module provides two status bits to indicate latched and unlatched status bits for undervoltage (VUV) and current-limit (CL) conditions.
Figure 7-3 shows the block diagram of this module. The input decoupling capacitors are shared with other DLPA300 modules. See Section 8.2.2.1 for recommended component values.