JAJSMK8A october 2021 – june 2023 DLPA300
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IRL | Output current: reset outputs | Load = 400 pF, 39 Ω, repetition frequency = 50 kHz | 0 | 12.2 | mA | |
IQL | Output current: quiescent / drivers | Load = 400 pF, 39 Ω, repetition frequency = 50 kHz | 3 | mA | ||
IDL | Output current | 0 | 30 | mA | ||
ICLO | Current limit | 100 | mA | |||
VOFFSET | Output Voltage | 9.75 | 10 | 10.25 | V | |
VUVO | Undervoltage threshold | VOFFSET voltage falling | 50 | 92 | %VOFFSET | |
VRIP | Output ripple voltage(1) | 100 | mVpk-pk | |||
VOSO | Voltage overshoot at start-up | 2 | %VOFFSET | |||
tss | Power up | COUT = 4.7 µF, Measured between 10 to 90% of target VOFFSET | 1 | ms | ||
Idis | Discharge current sink | 400 | mA |