JAJSRE8A October 2015 – September 2023 DLPA3000
PRODUCTION DATA
Several possible faults are monitored by the DLPA3000. If a fault has occurred and the type of the fault can be read in the Main Status register (0x0C). Subsequently, an interrupt can be generated if a fault occurs. The fault conditions that generate an interrupt can be configured in the Interrupt Mask register (0x0D).