JAJSRE8A October 2015 – September 2023 DLPA3000
PRODUCTION DATA
An overview of the efficiency of the buck converter for an input voltage of 12 V is provided in Figure 8-21. The efficiency is shown for several output voltage levels where the load current is swept.
Figure 8-22 depicts the buck converter efficiency versus input voltage (VIN) for a load current (IOUT) of 1 A for various output voltage levels (VOUT).
Figure 8-21 Buck
Converter Efficiency vs IOUT (VIN = 12 V)
Figure 8-22 Buck
Converter Efficiency vs VIN (IOUT = 1 A)