JAJSRE8A October 2015 – September 2023 DLPA3000
PRODUCTION DATA
This regulator supports the general purpose buck converter and the two DMD/DLPC buck converters and provides an analog voltage of 5.5 V to the internal circuitry. Use a 1 µF capacitor on the input and a 10 µF capacitor on the output of the LDO.