JAJSRE8A October 2015 – September 2023 DLPA3000
PRODUCTION DATA
This regulator is dedicated to the DMD supplies block and provides an analog supply voltage of 5.5 V to the internal circuitry. It is recommended to use a 1-µF capacitor in parallel with a 10-µF capacitor on the input and a 10-µF capacitor on the output of the LDO. Make the voltage rating of the capacitor equal or greater than two times of the applied voltage across the capacitor in the application.