JAJSRE8A October 2015 – September 2023 DLPA3000
PRODUCTION DATA
An overvoltage fault occurs when an output voltage rises above a predefined threshold. Overvoltage faults are indicated for the buck converters, and LDO_BUCKS. The overvoltage fault of the LDO_BUCKS is asserted if the LDO voltage is above 7.2 V. The overvoltage of the general purpose buck converter is 120% of the set value (the default value is 1 V) and can be read through register Detailed status register2 (0x28)BUCK_GP2_OV_FAULT.