JAJSRE8A October 2015 – September 2023 DLPA3000
PRODUCTION DATA
The low battery warning register BAT_LOW_WARN(0x0C, bit 2) and battery low shutdown register BAT_LOW_SHUT(0x0C, bit 3) (see Figure 8-2) also monitor the battery voltage (input supply). They warn for a low VIN supply voltage or automatically shut down the DLPA3000 when the VIN supply drops below a predefined level, respectively. The threshold levels for these fault conditions have hysteresis. This hysteresis depends on the selected threshold voltage and is depicted in Figure 8-3. It is recommended to set the low battery voltage higher than the undervoltage lock out such that a warning is generated before the device goes into shutdown.